IESNA:LM-63-2002
[TEST]P1389005
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-927-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18406.9
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
126.4 150.8 209.1 398.8 1069.9 1818.8 2509.4 2956.8 3399.3 3968.3 4692.9 5441.8 6482.5 7464.9 8291.6 8987.0 9629.0 10256.3 
10922.6 11802.8 12819.2 13777.2 14025.2 13611.9 12921.3 12133.5 11530.5 11024.7 9108.6 5942.7 2844.9 1376.3 729.5 296.7 170.2 
92.4 53.5 0.0 
126.4 155.6 209.1 389.0 992.1 1789.6 2436.4 2922.7 3399.3 3963.4 4620.0 5461.3 6448.5 7338.4 8179.8 8870.3 9507.4 10105.6 
10786.4 11637.4 12692.7 13675.1 14015.5 13602.1 12867.8 12109.2 11477.0 10946.9 9123.2 5957.3 2903.3 1376.3 734.3 286.9 165.3 
87.5 53.5 0.0 
126.4 150.8 199.4 379.3 909.4 1648.6 2387.8 2883.8 3360.4 3905.1 4556.7 5383.5 6239.4 7129.3 7863.7 8384.0 8909.2 9551.2 
10285.5 11151.1 12347.5 13723.7 14380.2 14112.8 13242.3 12376.6 11788.2 11306.7 9658.2 6560.3 3370.1 1556.2 739.2 277.2 175.1 
97.3 58.4 0.0 
126.4 150.8 189.7 325.8 783.0 1493.0 2159.2 2742.8 3243.7 3778.6 4406.0 5164.6 5957.3 6745.1 7411.4 7965.8 8340.2 8904.4 
9687.3 10669.7 12041.1 13470.8 14599.1 14657.4 13903.7 12892.1 12225.9 11783.3 10343.9 7746.9 4342.8 1974.4 870.5 316.1 175.1 
111.9 72.9 0.0 
126.4 150.8 184.8 277.2 569.0 1157.4 1828.5 2499.6 3044.3 3559.8 4138.5 4858.3 5616.9 6429.0 7114.7 7708.0 8121.4 8452.1 8943.3 
9750.6 11019.8 12794.9 14472.6 15085.4 14516.4 13490.3 12848.4 12405.8 11024.7 9074.6 5845.5 2660.1 1191.5 442.5 199.4 136.2 
97.3 0.0 
126.4 145.9 175.1 228.6 389.0 753.8 1366.5 1969.6 2640.7 3199.9 3730.0 4333.0 5018.7 5694.7 6477.7 7105.0 7605.9 7975.5 8247.8 
8724.4 9473.4 10825.3 12935.9 14623.4 15061.1 14049.5 13329.8 12790.0 11559.6 9833.2 7430.8 4391.4 2207.9 865.6 306.4 179.9 
131.3 0.0 
126.4 145.9 160.5 194.5 262.6 423.1 734.3 1240.1 1794.5 2407.2 3000.5 3642.5 4196.9 4799.9 5456.4 6127.5 6701.4 7226.6 7620.5 
8024.1 8529.9 9327.5 10601.6 12556.6 14511.5 15192.4 14779.0 14244.1 12342.6 10246.6 8184.6 6550.6 4158.0 1964.7 797.6 
257.7 175.1 0.0 
126.4 141.0 155.6 179.9 223.7 301.5 500.9 826.7 1317.9 1833.4 2412.1 3015.1 3603.6 4196.9 4780.4 5441.8 6015.7 6604.1 7095.3 7591.3 
8102.0 8773.1 9799.2 11316.5 13427.1 14993.0 15299.4 15129.2 13480.6 11126.8 8826.6 7046.7 5077.1 2854.7 1196.3 335.6 
199.4 0.0 
126.4 136.2 150.8 170.2 194.5 238.3 335.6 491.2 792.7 1206.1 1697.2 2217.6 2791.4 3370.1 3978.0 4590.8 5179.2 5787.1 6365.8 6925.1 
7513.5 8208.9 9128.1 10329.3 11880.6 13811.3 14696.3 14968.7 14589.4 12824.0 10397.3 8004.7 5685.0 3705.7 1643.7 544.7 
228.6 0.0 
126.4 136.2 141.0 150.8 155.6 170.2 184.8 214.0 252.9 321.0 432.8 598.2 826.7 1152.6 1531.9 1955.0 2412.1 2951.9 3530.6 4182.3 4887.4 5714.2 
6696.5 7873.4 9230.2 10679.4 11559.6 12123.8 13023.4 12546.8 10397.3 7207.1 4342.8 2280.8 958.0 282.1 184.8 0.0 
126.4 131.3 131.3 131.3 136.2 136.2 136.2 141.0 136.2 141.0 141.0 145.9 155.6 165.3 194.5 223.7 267.5 325.8 403.6 515.5 656.5 870.5 1157.4 1614.6 
2363.5 3686.2 4814.5 5519.6 6516.6 5573.1 4070.4 2859.5 1882.0 972.6 282.1 68.1 19.5 0.0 
126.4 126.4 126.4 121.6 121.6 121.6 121.6 116.7 111.9 111.9 111.9 111.9 107.0 102.1 102.1 102.1 107.0 116.7 126.4 141.0 160.5 175.1 199.4 233.4 306.4 520.4 
778.1 1026.1 1672.9 1775.0 1254.7 763.5 442.5 204.3 82.7 34.0 14.6 0.0 
126.4 121.6 121.6 116.7 111.9 111.9 107.0 102.1 97.3 97.3 92.4 87.5 82.7 77.8 68.1 63.2 58.4 58.4 58.4 58.4 58.4 58.4 53.5 53.5 43.8 38.9 38.9 
38.9 48.6 58.4 43.8 38.9 38.9 29.2 19.5 14.6 14.6 0.0 
126.4 116.7 111.9 102.1 97.3 92.4 87.5 77.8 72.9 63.2 53.5 48.6 38.9 34.0 29.2 24.3 19.5 19.5 14.6 9.7 9.7 9.7 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 0.0 0.0 4.9 
4.9 9.7 9.7 9.7 0.0 
126.4 111.9 102.1 92.4 82.7 77.8 68.1 58.4 48.6 38.9 34.0 24.3 19.5 14.6 9.7 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 
9.7 9.7 0.0 
126.4 107.0 92.4 82.7 72.9 58.4 53.5 43.8 34.0 24.3 19.5 9.7 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 
9.7 0.0 
126.4 102.1 87.5 72.9 63.2 53.5 38.9 29.2 24.3 14.6 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 
4.9 0.0 
126.4 102.1 82.7 68.1 53.5 43.8 34.0 24.3 19.5 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 
0.0 
126.4 97.3 82.7 63.2 53.5 43.8 29.2 19.5 14.6 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
126.4 102.1 82.7 63.2 53.5 38.9 29.2 24.3 14.6 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
126.4 102.1 82.7 68.1 53.5 38.9 34.0 24.3 19.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
126.4 102.1 82.7 68.1 53.5 38.9 34.0 24.3 19.5 14.6 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
